45.8.7

Table 45-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_DMA_Registers__FETCH_TAG
Offset: 0x1000C
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 FETCH_TAG[31:24] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 FETCH_TAG[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 FETCH_TAG[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 FETCH_TAG[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:0 – FETCH_TAG[31:0] User tag

In direct mode, this register is written by the software. In scatter-gather mode, this register is not used.