45.8.20

Table 45-21. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_HWConf_Registers__INCL_IPS_HW_CFG
Offset: 0x10400
Reset: 0x00000611
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   BA422_KASUMI_INCLUDEDBA423_SNOW3G_INCLUDEDBA420_HP_CHACHAPOLY_INCLUDEDBA431_NDRNG_INCLUDEDBA414EP_PKE_INCLUDEDBA419_SM4_INCLUDED 
Access RRRRRR 
Reset 000110 
Bit 76543210 
 BA421_ZUC_INCLUDEDBA418_SHA3_INCLUDEDBA417_CHACHAPOLY_INCLUDEDBA413_HASH_INCLUDEDBA412_DES_INCLUDEDBA416_HP_AES_XTS_INCLUDEDBA415_HP_AES_GCM_INCLUDEDBA411_AES_INCLUDED 
Access RRRRRRRR 
Reset 00010001 

Bit 13 – BA422_KASUMI_INCLUDED Generic g_IncludeKasumi value. BA422-Kasumi IP included if set

Bit 12 – BA423_SNOW3G_INCLUDED Generic g_IncludeSnow3G value. BA423-Snow3G IP included if set

Bit 11 – BA420_HP_CHACHAPOLY_INCLUDED Generic g_IncludeHPChachaPoly value. BA420-HP-ChaChaPoly IP included if set

Bit 10 – BA431_NDRNG_INCLUDED Generic g_IncludeNDRNG value. BA431-NDRNG IP included if set

Bit 9 – BA414EP_PKE_INCLUDED Generic g_IncludePKE value. BA414EP-PKE IP included if set

Bit 8 – BA419_SM4_INCLUDED Generic g_IncludeSM4 value. BA419-SM4 IP included if set

Bit 7 – BA421_ZUC_INCLUDED Generic g_IncludeZUC value. BA421-ZUC IP included if set

Bit 6 – BA418_SHA3_INCLUDED Generic g_IncludeSHA3 value. BA418-SHA3 IP included if set

Bit 5 – BA417_CHACHAPOLY_INCLUDED Generic g_IncludeChachaPoly value. BA417-ChaChaPoly IP included if set

Bit 4 – BA413_HASH_INCLUDED Generic g_IncludeHASH value. BA413-HASH IP included if set

Bit 3 – BA412_DES_INCLUDED Generic g_IncludeDES value. BA412-3DES IP included if set

Bit 2 – BA416_HP_AES_XTS_INCLUDED Generic g_IncludeAESXTS value. BA416-HP-AES-XTS IP included if set

Bit 1 – BA415_HP_AES_GCM_INCLUDED Generic g_IncludeAESGCM value. BA415-HP-AES-GCM IP included if set

Bit 0 – BA411_AES_INCLUDED Generic g_IncludeAES value. BA411E-AES IP included if set