45.8.33 Key register.

Table 45-34. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__Key2
Offset: 0x11018
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 Key2[31:24] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 Key2[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 Key2[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 Key2[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:0 – Key2[31:0] Key register.