45.8.30 FIFO depth register.

Table 45-31. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__FIFODepth
Offset: 0x1100C
Reset: 0x00000008
Property: R

Bit 3130292827262524 
 FIFODepth[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 FIFODepth[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 FIFODepth[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 FIFODepth[7:0] 
Access RRRRRRRR 
Reset 00001000 

Bits 31:0 – FIFODepth[31:0] Maximum number of 32 bits words that can be stored in the FIFO: 2**g_fifodepth.