45.8.53 Timer register.

Table 45-54. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PK_Registers__Timer
Offset: 0x12014
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 Timer[30:23] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 Timer[22:15] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 Timer[14:7] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 Timer[6:0]  
Access RWRWRWRWRWRWRW 
Reset 0000000 

Bits 31:1 – Timer[30:0] Number of core clock cycles.