45.8.57 MicroCode offset register.

Table 45-58. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PK_Registers__MicroCodeOffset
Offset: 0x12024
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 MicroCodeOffset[31:24] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 MicroCodeOffset[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 MicroCodeOffset[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 MicroCodeOffset[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:0 – MicroCodeOffset[31:0] MicroCode offset for AHB Master