45.8.36 Repetition Test Count Cut-Off value.

Table 45-37. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__RepeatThreshold
Offset: 0x11024
Reset: 0x00000029
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   RepeatThreshold[5:0] 
Access RWRWRWRWRWRW 
Reset 101001 

Bits 5:0 – RepeatThreshold[5:0] Repetition Test Count Cut-Off value.