45.8.10

Table 45-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_DMA_Registers__PUSH_LEN
Offset: 0x10018
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
  PUSH_DISCARDPUSH_REALIGNPUSH_CSTADDRPUSH_LEN[27:24] 
Access RWRWRWRWRWRWRW 
Reset 0000000 
Bit 2322212019181716 
 PUSH_LEN[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 PUSH_LEN[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 PUSH_LEN[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 30 – PUSH_DISCARD Discard data (pusher only)

In direct mode, this register is written by the software. In scatter-gather mode, this register is not used.

Bit 29 – PUSH_REALIGN Realign length

In direct mode, this register is written by the software. In scatter-gather mode, this register is not used.

Bit 28 – PUSH_CSTADDR Constant address

In direct mode, this register is written by the software. In scatter-gather mode, this register is not used.

Bits 27:0 – PUSH_LEN[27:0] Length of data block

In direct mode, this register is written by the software. In scatter-gather mode, this register is not used.