45.8.12

Table 45-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_DMA_Registers__INT_ENSET
Offset: 0x10020
Reset: 0x00000000
Property: W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   INT_ENSET[5:0] 
Access WWWWWW 
Reset 000000 

Bits 5:0 – INT_ENSET[5:0] Interrupt enable set

This register allows modifying only a few bits of INT_EN in a single write access.

Writing a ‘1’ enables the interrupt.

Writing a ‘0’ has no effect.