45.8.13

Table 45-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_DMA_Registers__START
Offset: 0x10038
Reset: 0x00000000
Property: W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       START_PUSHSTART_FETCH 
Access WW 
Reset 00 

Bit 1 – START_PUSH Start push

Writing a ‘1’ starts the pusher (FIFO2AXI).

Writing a ‘0’ has no effect.

Bit 0 – START_FETCH Start fetch

Writing a ‘1’ starts the fetcher (AXI2FIFO).

Writing a ‘0’ has no effect.