45.8.2 STATUS Register A

Table 45-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUSA
Offset: 0x38
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        OTPLOCK 
Access R/HS/HC 
Reset 0 

Bit 0 – OTPLOCK OTP Lock bit

ValueNameDescription
1OTP lock bit set. Device not in IC manufacturing.