45.8.18

Table 45-19. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_DMA_Registers__CONFIG
Offset: 0x10034
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    SOFT_RSTPUSH_STOPFETCH_STOPPUSH_CTRL_INDIRECTFETCH_CTRL_INDIRECT 
Access RWRWRWRWRW 
Reset 00000 

Bit 4 – SOFT_RST Software reset

When this bit is high, the software reset of the DMA modules, the FIFO’s and the processing module will be activated. The AXI bus is not affected (pending transfers will be completed).

Bit 3 – PUSH_STOP Stop pusher

When this bit is high, the pusher will stop at the end of the current block (even if the STOP bit in the descriptor is low).

Bit 2 – FETCH_STOP Stop fetcher

When this bit is high, the fetcher will stop at the end of the current block (even if the STOP bit in the descriptor is low).

Bit 1 – PUSH_CTRL_INDIRECT Pusher scatter/gather

When this bit is zero, the pusher runs in direct mode.

When this bit is one, the pusher runs in scatter-gather mode.

Bit 0 – FETCH_CTRL_INDIRECT Fetcher scatter/gather

When this bit is zero, the fetcher runs in direct mode.

When this bit is one, the fetcher runs in scatter-gather mode.