16.4.43 ODCONE
Name: | ODCONE |
Offset: | 0xEAD |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ODCE7 | ODCE6 | ODCE5 | ODCE4 | ODCE3 | ODCE2 | ODCE1 | ODCE0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ODCEn Open-Drain Configuration on Pins Rx[7:0]
Value | Description |
---|---|
1 | Output drives only low-going signals (sink current only) |
0 | Output drives both high-going and low-going signals (source and sink current) |