16.4.37 WPUG
| Name: | WPUG |
| Offset: | 0xEBB |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WPUG7 | WPUG6 | WPUG5 | WPUG4 | WPUG3 | WPUG2 | WPUG1 | WPUG0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – WPUGn Weak Pull-up PORTG Control bits
| Value | Description |
|---|---|
| 1 | Weak Pull-up enabled |
| 0 | Weak Pull-up disabled Note: If MCLRE = 1, the weak pull-up in
RG5 is always enabled; bit WPUG5 is not affected and ignored. |