16.4.10 TRISB
| Name: | TRISB |
| Offset: | 0xF82 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRISB7 | TRISB6 | TRISB5 | TRISB4 | TRISB3 | TRISB2 | TRISB1 | TRISB0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – TRISBn TRISB Port I/O Tri-state Control bits
Note: Bits TRISB6 and TRISB7 read ‘1’
while in Debug mode.
| Value | Description |
|---|---|
| 1 | Port output driver is disabled |
| 0 | Port output driver is enabled |