16.4.62 INLVLH

Input Level Control Register
Name: INLVLH
Offset: 0xEBD

Bit 76543210 
     INLVLH3INLVLH2INLVLH1INLVLH0 
Access R/WR/WR/WR/W 
Reset 1111 

Bits 0, 1, 2, 3 – INLVLHn Input Level Select on Pins Rx[7:0], respectively

ValueDescription
1 ST input used for port reads and interrupt-on-change
0 TTL input used for port reads and interrupt-on-change