16.4.22 LATF

Output Latch Register
Note: Writes to LATF are equivalent with writes to the corresponding PORTF register. Reads from LATF register return register values, not I/O pin values.
Name: LATF
Offset: 0xF7E

Bit 76543210 
 LATF7LATF6LATF5LATF4LATF3LATF2LATF1LATF0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATFn Output Latch F Value bits

Reset States: 
POR/BOR = xxxxxxxx
All Other Resets = uuuuuuuuu
Writes to LATF are equivalent with writes to the corresponding PORTF register. Reads from LATF register return register values, not I/O pin values.