16.4.16 TRISH
Name: | TRISH |
Offset: | 0xF88 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRISH3 | TRISH2 | TRISH1 | TRISH0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3 – TRISHn TRISH Port I/O Tri-state Control bits
Value | Description |
---|---|
1 | Port output driver is disabled |
0 | Port output driver is enabled |