16.4.45 ODCONG
| Name: | ODCONG |
| Offset: | 0xEBA |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ODCG7 | ODCG6 | ODCG4 | ODCG3 | ODCG2 | ODCG1 | ODCG0 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 6, 7 – ODCGn Open-Drain Configuration on Pins Rx[6:7]
| Value | Description |
|---|---|
| 1 | Output drives only low-going signals (sink current only) |
| 0 | Output drives both high-going and low-going signals (source and sink current) |
Bits 0, 1, 2, 3, 4 – ODCGn Open-Drain Configuration on Pins Rx[4:0]
| Value | Description |
|---|---|
| 1 | Output drives only low-going signals (sink current only) |
| 0 | Output drives both high-going and low-going signals (source and sink current) |