16.4.6 PORTF
Note: Writes to PORTF are actually
written to the corresponding LATF register.
Reads from PORTF register return actual I/O
pin values.
Name: | PORTF |
Offset: | 0xF8E |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RF7 | RF6 | RF5 | RF4 | RF3 | RF2 | RF1 | RF0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – RFn Port I/O Value bits
Reset States: |
|
Value | Description |
---|---|
1 | Port pin is ≥ VIH |
0 | Port pin is ≤ VIL |