16.4.46 ODCONH
Name: | ODCONH |
Offset: | 0xEBF |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ODCH3 | ODCH2 | ODCH1 | ODCH0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3 – ODCHn Open-Drain Configuration on Pins Rx[7:0]
Value | Description |
---|---|
1 | Output drives only low-going signals (sink current only) |
0 | Output drives both high-going and low-going signals (source and sink current) |