16.4.17 LATA
Output Latch RegisterNote: Writes to LATA are equivalent
with writes to the corresponding PORTA register. Reads from LATA register return
register values, not I/O pin values.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATA7 | LATA6 | LATA5 | LATA4 | LATA3 | LATA2 | LATA1 | LATA0 | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x | |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATAn Output Latch A Value
bits
Reset States: | POR/BOR = xxxxxxxx | All Other Resets = uuuuuuuuu |
|
Writes to LATA are equivalent
with writes to the corresponding PORTA register. Reads from LATA register return
register values, not I/O pin values.