16.4.8 PORTH

PORTH Register
Note: Writes to PORTH are actually written to the corresponding LATH register.
 Reads from PORTH register return actual I/O pin values.
Name: PORTH
Offset: 0xF90

Bit 76543210 
     RH3RH2RH1RH0 
Access R/WR/WR/WR/W 
Reset xxxx 

Bits 0, 1, 2, 3 – RHn Port I/O Value bits

Reset States: 
POR/BOR = xxxx
All Other Resets = uuuu
ValueDescription
1

Port pin is ≥ VIH

0

Port pin is ≤ VIL

Writes to PORTH are actually written to the corresponding LATH register.
 Reads from PORTH register return actual I/O pin values.