16.4.60 INLVLF
Name: | INLVLF |
Offset: | 0xEB0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INLVLF7 | INLVLF6 | INLVLF5 | INLVLF4 | INLVLF3 | INLVLF2 | INLVLF1 | INLVLF0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – INLVLFn Input Level Select on Pins Rx[7:0], respectively
Value | Description |
---|---|
1 | ST input used for port reads and interrupt-on-change |
0 | TTL input used for port reads and interrupt-on-change |