16.4.3 PORTC
PORTC RegisterNote: Writes to PORTC are actually
written to the corresponding LATC register.
Reads from PORTC register return actual I/O
pin values.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RC7 | RC6 | RC5 | RC4 | RC3 | RC2 | RC1 | RC0 | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x | |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – RCn Port I/O Value
bits
Reset States: | POR/BOR = xxxxxxxx | All Other Resets = uuuuuuuu |
|
Value | Description |
---|
1 |
PORT pin is ≥ VIH |
0 |
PORT pin is ≤ VIL |
Writes to PORTC are actually
written to the corresponding LATC register.
Reads from PORTC register return actual I/O
pin values.