16.4.49 SLRCONC
Name: | SLRCONC |
Offset: | 0xE9F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SLRC7 | SLRC6 | SLRC5 | SLRC4 | SLRC3 | SLRC2 | SLRC1 | SLRC0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – SLRCn Slew Rate Control on Pins Rx[7:0], respectively
Value | Description |
---|---|
1 | PORT pin slew rate is limited |
0 | PORT pin slews at maximum rate |