16.4.23 LATG
Output Latch RegisterNote: Writes to LATG are equivalent
with writes to the corresponding PORTG register. Reads from LATG register return
register values, not I/O pin values.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATG7 | LATG6 | | LATG4 | LATG3 | LATG2 | LATG1 | LATG0 | |
Access | R/W | R/W | | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | | x | x | x | x | x | |
Bits 6, 7 – LATGn Output Latch G Value bits
Bits 0, 1, 2, 3, 4 – LATGn Output Latch G Value bits
Reset States: | POR/BOR = xxxxx | All Other Resets = uuuuu |
|
Writes to LATG are equivalent
with writes to the corresponding PORTG register. Reads from LATG register return
register values, not I/O pin values.