16.4.20 LATD

Output Latch Register
Note: Writes to LATD are equivalent with writes to the corresponding PORTD register. Reads from LATD register return register values, not I/O pin values.
Name: LATD
Offset: 0xF7C

Bit 76543210 
 LATD7LATD6LATD5LATD4LATD3LATD2LATD1LATD0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATDn Output Latch D Value bits

Reset States: 
POR/BOR = xxxxxxxx
All Other Resets = uuuuuuuuu
Writes to LATD are equivalent with writes to the corresponding PORTD register. Reads from LATD register return register values, not I/O pin values.