16.4.11 TRISC
Name: | TRISC |
Offset: | 0xF83 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRISC7 | TRISC6 | TRISC5 | TRISC4 | TRISC3 | TRISC2 | TRISC1 | TRISC0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – TRISCn TRISC Port I/O Tri-state Control bits
Value | Description |
---|---|
1 | Port output driver is disabled |
0 | Port output driver is enabled |