16.4.24 LATH
Note: Writes to LATH are equivalent
with writes to the corresponding PORTH register. Reads from LATH register return
register values, not I/O pin values.
| Name: | LATH |
| Offset: | 0xF80 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATH3 | LATH2 | LATH1 | LATH0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | x | x | x | x |
Bits 0, 1, 2, 3 – LATHn Output Latch H Value bits
| Reset States: |
|