16.4.58 INLVLD
Name: | INLVLD |
Offset: | 0xEA3 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INLVLD7 | INLVLD6 | INLVLD5 | INLVLD4 | INLVLD3 | INLVLD2 | INLVLD1 | INLVLD0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – INLVLDn Input Level Select on Pins Rx[7:0], respectively
Value | Description |
---|---|
1 | ST input used for port reads and interrupt-on-change |
0 | TTL input used for port reads and interrupt-on-change |