16.4.21 LATE
Note: Writes to LATE are equivalent
with writes to the corresponding PORTE register. Reads from LATE register return
register values, not I/O pin values.
| Name: | LATE |
| Offset: | 0xF7D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATE7 | LATE6 | LATE5 | LATE4 | LATE3 | LATE2 | LATE1 | LATE0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATEn Output Latch E Value bits
| Reset States: |
|