16.4.13 TRISE

Tri-State Control Register
Name: TRISE
Offset: 0xF85

Bit 76543210 
 TRISE7TRISE6TRISE5TRISE4TRISE3TRISE2TRISE1TRISE0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – TRISEn PortE I/O Tri-state Control bits

ValueDescription
1 Port output driver is disabled
0 Port output driver is enabled