16.4.54 SLRCONH
| Name: | SLRCONH |
| Offset: | 0xEBE |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLRH3 | SLRH2 | SLRH1 | SLRH0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3 – SLRHn Slew Rate Control on Pins Rx[3:0], respectively
| Value | Description |
|---|---|
| 1 | Port pin slew rate is limited |
| 0 | Port pin slews at maximum rate |