1.2.5.1.58 TCPIP_MAC_TX_STATISTICS Structure
C
typedef struct {
int nTxOkPackets;
int nTxPendBuffers;
int nTxErrorPackets;
int nTxQueueFull;
} TCPIP_MAC_TX_STATISTICS;
Description
MAC TX Statistics Data.
This structure defines the TX statistics data for the MAC driver.
Parameters
| Parameters | Description |
|---|---|
| nTxOkPackets | Number of OK transmitted packets. |
| nTxPendBuffers | number of unacknowledged pending TX buffers in the driver queues. This is equal with pending TX packets when each packet is contained within a TX buffer. |
| nTxErrorPackets | Number of packets that could not be transmitted. |
| nTxQueueFull | Number of times the TX queue was full this may signal that the number of TX descriptors is too small. |
Remarks
This statistics are recorded by the driver, not by the hardware.