1.2.5.1.41 TCPIP_MAC_PKT_FreeFDbg Type
C
typedef void (* TCPIP_MAC_PKT_FreeFDbg)(TCPIP_MAC_PACKET* pPkt, int moduleId);
Description
This is type TCPIP_MAC_PKT_FreeFDbg.
typedef void (* TCPIP_MAC_PKT_FreeFDbg)(TCPIP_MAC_PACKET* pPkt, int moduleId);
This is type TCPIP_MAC_PKT_FreeFDbg.