1.2.5.1.16 TCPIP_MAC_HEAP_FreeF Type
C
typedef size_t (* TCPIP_MAC_HEAP_FreeF)(TCPIP_MAC_HEAP_HANDLE heapH, const void* pBuff);
Description
Memory Allocation Function: typedef size_t (*TCPIP_MAC_HEAP_FreeF)(TCPIP_MAC_HEAP_HANDLE heapH, const void* pBuff);
This free style function is used by the MAC to free allocated memory.
Returns
Non-zero number - If the allocation request succeeded.
0 - If the allocation request failed.
Remarks
The debug version adds the module identifier and source file line number.