1.2.5.1.60 TCPIP_MODULE_GMAC_QUEUE_CONFIG Structure
C
typedef struct {
uint16_t nRxDescCnt;
uint16_t nRxBuffCount;
uint16_t nRxBuffCntThres;
uint16_t nRxBuffAllocCnt;
uint16_t nTxDescCnt;
uint16_t txBufferSize;
uint16_t txMaxPktSize;
uint16_t rxBufferSize;
uint8_t queueTxEnable;
uint8_t queueRxEnable;
} TCPIP_MODULE_GMAC_QUEUE_CONFIG;
Description
Configuration Structure for Queues in GMAC.
Members
| Members | Description |
|---|---|
| nRxDescCnt | RX Descriptor count. |
| nRxBuffCount | RX buffer count. |
| nRxBuffCntThres | RX buffer count threshold. |
| nRxBuffAllocCnt | RX buffer allocate count. |
| nTxDescCnt | TX Descriptor count. |
| txBufferSize | TX buffer size. |
| txMaxPktSize | Max TX packet size. |
| rxBufferSize | RX buffer size. |
| queueTxEnable | Queue Tx enable status. |
| queueRxEnable | Queue Rx enable status. |