1.2.5.1.62 TCPIP_MODULE_MAC_PIC32C_CONFIG Structure
C
typedef struct {
TCPIP_MAC_ADDR macAddress;
TCPIP_MODULE_GMAC_QUEUE_CONFIG gmac_queue_config[DRV_GMAC_NUMBER_OF_QUEUES];
uint16_t linkInitDelay;
TCPIP_ETH_OPEN_FLAGS ethFlags;
uintptr_t ethModuleId;
const struct DRV_ETHPHY_OBJECT_BASE_TYPE* pPhyBase;
const struct DRV_ETHPHY_INIT* pPhyInit;
TCPIP_MAC_CHECKSUM_OFFLOAD_FLAGS checksumOffloadRx;
TCPIP_MAC_CHECKSUM_OFFLOAD_FLAGS checksumOffloadTx;
uint8_t macTxPrioNum;
uint8_t txPrioNumToQueIndx[DRV_GMAC_NUMBER_OF_QUEUES];
uint8_t macRxPrioNum;
uint8_t rxPrioNumToQueIndx[DRV_GMAC_NUMBER_OF_QUEUES];
const struct DRV_GMAC_RXQUE_FILTER_INIT* pRxQueFiltInit;
} TCPIP_MODULE_MAC_PIC32C_CONFIG;
Description
GMAC Initialization Data.
This structure defines the MAC initialization data for the PIC32 MAC/Ethernet controller.
Members
| Members | Description |
|---|---|
| gmac_queue_config[DRV_GMAC_NUMBER_OF_QUEUES] | Configuration for each GMAC queues. |
| linkInitDelay | Delay to wait after the lomk is coming up (milliseconds) for insuring that the PHY is ready to transmit data. |
| ethFlags | Flags to use for the ETH connection. |
| ethModuleId | Ethernet module ID for this driver instance: a plib ETH Id value. |
| pPhyBase | Non-volatile pointer to the PHY basic object associated with this MAC. |
| pPhyInit | Non-volatile pointer to the PHY initialization data. |
| checksumOffloadRx | Rx Checksum offload Enable. |
| checksumOffloadTx | Tx Checksum offload Enable. |
| macTxPrioNum | Number of Tx priorities supported by MAC. |
| txPrioNumToQueIndx[DRV_GMAC_NUMBER_OF_QUEUES] | Array to translate receive priority to queue index. |
| macRxPrioNum | Number of Rx priorities supported by MAC. |
| rxPrioNumToQueIndx[DRV_GMAC_NUMBER_OF_QUEUES] | Array to translate receive priority to queue index. |
| pRxQueFiltInit | Configuration for GMAC RX Filters. |