1.2.5.1.19 TCPIP_MAC_HEAP_MallocF Type
C
typedef void* (* TCPIP_MAC_HEAP_MallocF)(TCPIP_MAC_HEAP_HANDLE heapH, size_t nBytes);
Description
Memory Allocation Function: typedef void* (*TCPIP_MAC_HEAP_MallocF)(TCPIP_MAC_HEAP_HANDLE heapH, size_t nBytes);
This malloc style function is used by the MAC to allocate memory.
Returns
Valid pointer - If the allocation request succeeded.
0 - If the allocation request failed.
Remarks
The debug version adds the module identifier and source file line number.