1.2.5.1.5 TCPIP_MAC_ConfigGet Function
C
size_t TCPIP_MAC_ConfigGet(
DRV_HANDLE hMac,
void* configBuff,
size_t buffSize,
size_t* pConfigSize
);
Description
This function will get the current MAC driver configuration and store it into a supplied buffer.
Precondtions
The TCPIP_MAC_Initialize() function should have been called. TCPIP_MAC_Open() should have been called to obtain a valid handle.
Parameters
| Parameters | Description |
|---|---|
| hMac | Handle identifying the MAC driver client. |
| configBuff | Pointer to a buffer to store the configuration. Can be NULL if not needed. |
| buffSize | Size of the supplied buffer. |
| pConfigSize | Address to store the number of bytes needed for the storage of the MAC configuration. Can be NULL if not needed. |
Returns
The number of bytes copied into the supplied storage buffer.
Remarks
None.