1.2.5.1.49 TCPIP_MAC_RX_STATISTICS Structure
C
typedef struct {
int nRxOkPackets;
int nRxPendBuffers;
int nRxSchedBuffers;
int nRxErrorPackets;
int nRxFragmentErrors;
int nRxBuffNotAvailable;
} TCPIP_MAC_RX_STATISTICS;
Description
MAC RX Statistics Data.
This structure defines the RX statistics data for the MAC driver.
Parameters
| Parameters | Description |
|---|---|
| nRxOkPackets | Number of OK RX packets. |
| nRxPendBuffers | Number of unacknowledged pending RX buffers in the driver queues. If each incoming packet fits within a RX buffer (the RX buffer is large enough) than this corresponds to the number of unacknowledged pending RX packets. Otherwise the number of packets is less than the pending buffers. |
| nRxSchedBuffers | Number of currently scheduled RX buffers in the driver queues. These are available buffers, ready to receive data. |
| nRxErrorPackets | Number of RX packets with errors. |
| nRxFragmentErrors | Number of RX fragmentation errors. |
| nRxBuffNotAvailable | Number of occurences of 'RX Buffer Not Available'. |
Remarks
This statistics are recorded by the driver, not by the hardware.