1.2.5.1.18 TCPIP_MAC_HEAP_HANDLE Type
C
typedef const void* TCPIP_MAC_HEAP_HANDLE;
Description
Handle to a heap.
This is the handle that's required for accessing memory allocation functions.
Remarks
None.
typedef const void* TCPIP_MAC_HEAP_HANDLE;
Handle to a heap.
This is the handle that's required for accessing memory allocation functions.
None.