1.2.5.1.52 TCPIP_MAC_STATISTICS_REG_ENTRY Structure
C
typedef struct {
char registerName[36];
uint32_t registerValue;
} TCPIP_MAC_STATISTICS_REG_ENTRY;
Description
MAC Hardware Statistics Register Entry.
This structure defines an interface for gathering the MAC hardware statistics registers data.
Members
| Members | Description |
|---|---|
| registerName[36] | Name of the hardware register. |
| registerValue | Value of the hardware register. |
Remarks
None.