1.2.5.1.44 TCPIP_MAC_PROCESS_FLAGS Enumeration
C
typedef enum {
TCPIP_MAC_PROCESS_FLAG_NONE = 0x0000,
TCPIP_MAC_PROCESS_FLAG_RX = 0x0001,
TCPIP_MAC_PROCESS_FLAG_TX = 0x0002,
TCPIP_MAC_PROCESS_FLAG_ANY = 0x0100
} TCPIP_MAC_PROCESS_FLAGS;
Description
MAC Process Flags.
List of specific MAC processing flags that indicate to the user of the MAC (TCP/IP stack) the processing that is expected by the MAC driver.
Parameters
| Parameters | Description |
|---|---|
| TCPIP_MAC_PROCESS_FLAG_NONE = 0x0000 | The stack never has to call the TCPIP_MAC_Process() function. |
| TCPIP_MAC_PROCESS_FLAG_RX = 0x0001 | The stack has to call the TCPIP_MAC_Process() after an RX signal. |
| TCPIP_MAC_PROCESS_FLAG_TX = 0x0002 | The stack has to call the TCPIP_MAC_Process() after a TX signal. |
| TCPIP_MAC_PROCESS_FLAG_ANY = 0x0100 | The stack has to call the TCPIP_MAC_Process() after any type of signal. |
Remarks
Multiple flags can be ORed.