1.2.5.1.14 TCPIP_MAC_HEAP_CallocF Type
C
typedef void* (* TCPIP_MAC_HEAP_CallocF)(TCPIP_MAC_HEAP_HANDLE heapH, size_t nElems, size_t elemSize);
Description
Memory Allocation Function: typedef void* (*TCPIP_MAC_HEAP_CallocF)(TCPIP_MAC_HEAP_HANDLE heapH, size_t nElems, size_t elemSize);
This calloc style function is used by the MAC to allocate memory.
Members
| Members | Description |
|---|---|
| heapH | Heap handle to be used in call. |
| nElems | Number of identical elements requested. |
| elemSize | Size of one element, in bytes. |
Returns
Valid pointer - If the allocation request succeeded.
0 - If the allocation request failed.
Remarks
The debug version adds the module identifier and source file line number.