9.10.6 CAN Clock Control Register

Note:
  1. The user must ensure the input clock source is 640 MHz or less. Operation with an input reference frequency above 640 MHz will result in unpredictable behavior.
  2. The CANCLKDIVx divider value must not be changed during CAN module operation.
  3. The user must ensure the maximum clock output frequency of the divider is 80 MHz or less.
Name: CANCLKCON
Offset: 0xF9A

Bit 15141312111098 
 CANCLKEN   CANCLKSEL[3:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
  CANCLKDIV[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – CANCLKEN CAN Clock Generator Enable bit

ValueDescription
1

CAN clock generation circuitry is enabled.

0

CAN clock generation circuitry is disabled.

Bits 11:8 – CANCLKSEL[3:0]  CAN Clock Source Select bits(1)

ValueDescription
0110-1111

Reserved (no clock selected)

0101

FVCO/4

0100

FVCO/3

0011

FVCO/2

0010

FPLLO

0001

FVCO

0000

0 (no clock selected)

Bits 6:0 – CANCLKDIV[6:0]  CAN Clock Divider Select bits(2,3)

ValueDescription
1111111

Divide-by-128

. . .
0000010

Divide-by-3

0000001

Divide-by-2

0000000

Divide-by-1