9.10.3 PLL Feedback Divider Register

Note:
  1. The allowed range is 16-200 (decimal). The rest of the values are reserved and should be avoided. The power on the default feedback divider is 150 (decimal) with an 8 MHz FRC input clock. The VCO frequency is 1.2 GHz.

Legend: r = Reserved bit

Name: PLLFBD
Offset: 0xF88

Bit 15141312111098 
     Reserved[3:0] 
Access rrrr 
Reset 0000 
Bit 76543210 
 PLLFBDIV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10010110 

Bits 11:8 – Reserved[3:0]  Maintain as ‘0

Bits 7:0 – PLLFBDIV[7:0]  PLL Feedback Divider bits (also denoted as ‘M’, PLL multiplier)(1)

ValueDescription
11111111 Reserved
...
11001001 Reserved
11001000 Maximum (200 decimal)
...
10010110 150 (default)
...
00010000 Minimum (16 decimal)
00001111 Reserved
...
00000000 Reserved