9.10.8 Reference Clock Control High Register

Name: REFOCONH
Offset: 0xFBA

Bit 15141312111098 
  RODIV[14:8] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 RODIV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 14:0 – RODIV[14:0] Reference Clock Integer Divider Select bits

Divider for the selected input clock source is two times the selected value.

ValueDescription
111 1111 1111 1111

Base clock value divided by 65,534 (2 *  7FFFh)

111 1111 1111 1110

Base clock value divided by 65,532 (2  *  7FFEh)

111 1111 1111 1101

Base clock value divided by 65,530 (2  *  7FFDh)

. . .
000 0000 0000 0010

Base clock value divided by 4 (2  *  2)

000 0000 0000 0001

Base clock value divided by 2 (2  *  1)

000 0000 0000 0000

Base clock value