Exception During Successful BOOTSWP Operation
If timing of an exception during BOOTSWP execution meets that outlined in BOOTSWP Instruction, and the BOOTSWP criteria are met, the panel swap will be completed by the time the interrupt or trap handler vector fetch commences (during BOOTSWP W stage). Exception processing will, therefore, vector into the newly active panel, and the handler will return to the address following the BOOTSWP in that panel.